Easy9 DB 8 way Phase Selector DD Vertical
In stock
SKU
EZ9EPVD08
Regular Price
₹ 7,359
Special Price
₹ 3,827
48% Off
Easy9 DB 8 way Phase Selector DD Vertical
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 8 way Phase Selector Doubel Door Vertical
This Image is for illustrative purpose only
Country of Origin: India
Product Name | Easy9 DB 8 way Phase Selector DD Vertical |
specification test | testtttttt |
Range Name | Easy9 |
Product Category | DB |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | White |
Body Material | Metal |
Description | Easy9 Distribution Board 8 way Phase Selector Doubel Door Vertical This Image is for illustrative purpose only Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
