Easy9 DB 8 way TPN DD
In stock
SKU
EZ9ETND08
Regular Price
₹ 6,190
Special Price
₹ 3,219
48% Off
Easy9 DB 8 way TPN DD
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Distribution Board 8 way TPN Double Door
Country of Origin: India
Product Name | Easy9 DB 8 way TPN DD |
specification test | testtttttt |
Range Name | Easy9 |
Product Category | DB |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | White |
Width (in mm) | 473 |
Height (in mm) | 422 |
Depth (in mm) | 95 |
Body Material | Plastic |
Description | Easy9 Distribution Board 8 way TPN Double Door Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
