Easy9 MCB 2P 20A C 6000A 415V
In stock
SKU
EZ9F76220
Regular Price
₹ 737
Special Price
₹ 383
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9 MCB 2P 20A C 6000A 415V |
Range Name | Easy9 |
Product Category | MCB |
Tax Class | GST-18 |
Weight | 1.0000 |
Current Rating | 20A |
Number of Poles | 2P |
Tripping Curves | C |
Color | White |
Body Material | Plastic |
Operating Voltage | 415 V |
Frequency | 50/60 Hz |
Power Source Type | 240V - 50 Hertz |
Write Your Own Review
* required field
No sellers found for this product.
