Easy9 MCB 3P 25A C 6000A 415V
In stock
SKU
EZ9F76325
Regular Price
₹ 1,361
Special Price
₹ 708
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Product Name | Easy9 MCB 3P 25A C 6000A 415V |
---|---|
Range Name | Easy9 |
Category | MCB |
Tax Class | GST-18 |
Current Rating | 25A |
Number of Poles | 3P |
Breaking Capacity | 6kA |
Tripping Curves | C |
Width (in mm) | 54 |
Height (in mm) | 81 |
Depth (in mm) | 77.5 |
Operating Voltage | 415 V |
Frequency | 50/60Hz |
Write Your Own Review
No sellers found for this product.