Easy9 MCB 4P 40A B 10000A 415V
In stock
SKU
EZ9F21440
Regular Price
₹ 2,585
Special Price
₹ 1,344
48% Off
CHECK DELIVERY TIME & COD AVAILABILITY
MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc This is a 4P, 40A MCB with a breaking capacity of 10kA.
Country of Origin: India
Product Name | Easy9 MCB 4P 40A B 10000A 415V |
Range Name | Easy9 |
Product Category | MCB |
Tax Class | GST-18 |
Weight | 1.0000 |
Current Rating | 40A |
Number of Poles | 4P |
Breaking Capacity | 10kA |
Tripping Curves | B |
Width (in mm) | 72 |
Height (in mm) | 81 |
Depth (in mm) | 74 |
Body Material | Plastic |
Operating Voltage | 240V/415V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 60898-4 |
Suitable for positve isolation | Yes |
Description | MCB protect against SC and Overloads and keeps your property safe. This product is compatible for lighting loads,Such as bulb, heater etc This is a 4P, 40A MCB with a breaking capacity of 10kA. Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
