Easy9 Metal P&S Unit 20A 3P+E 3Mod
In stock
SKU
EZ9EMS320
Regular Price
₹ 3,286
Special Price
₹ 1,709
48% Off
Easy9 Metal P&S Unit 20A 3P+E 3Mod
CHECK DELIVERY TIME & COD AVAILABILITY
Easy9 Metal Plug&Socket Unit 20A 3P+E 3Mod
Country of Origin: India
Product Name | Easy9 Metal P&S Unit 20A 3P+E 3Mod |
specification test | testtttttt |
Range Name | Easy9 |
Product Category | DB |
Tax Class | GST-18 |
Weight | 1.0000 |
Color | White |
Width (in mm) | 131.5 |
Height (in mm) | 276 |
Depth (in mm) | 63 |
Body Material | Metal |
Operating Voltage | 240V/415V |
No of Pins | 3P+E |
Current Rating | 20A |
Frequency | 50Hz |
Description | Easy9 Metal Plug&Socket Unit 20A 3P+E 3Mod Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
