Easy9 RCCB 2P 63A 100mA AC 240V
In stock
SKU
EZ9R55263
Regular Price
₹ 5,016
Special Price
₹ 2,608
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
p
Country of Origin: India
Product Name | Easy9 RCCB 2P 63A 100mA AC 240V |
---|---|
Range Name | Easy9 |
Category | RCCB |
Tax Class | GST-18 |
Current Rating | 63A |
Number of Poles | 2P |
Sensitivity | 100mA |
Color | White |
Body Material | Plastic |
Operating Voltage | 240V |
Frequency | 50Hz |
Standard | ISI/CE marked as per IS/IEC 61008-1 |
Write Your Own Review
No sellers found for this product.
- What is the type of protection I can get from this? AC Type, 30mA
- What is the number of poles? 2P
- What is the breaking capacity of the product? 10kA
- Is it necessary to use this product? Yes