Easy9 RCCB 4P 25A 30mA AC 240V
In stock
SKU
EZ9R35425
Regular Price
₹ 4,663
Special Price
₹ 2,425
48% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
p
Country of Origin: India
Product Name | Easy9 RCCB 4P 25A 30mA AC 240V |
---|---|
Range Name | Easy9 |
Category | RCCB |
Tax Class | GST-18 |
Current Rating | 25A |
Number of Poles | 4P |
Color | White |
Body Material | Plastic |
Operating Voltage | 240V |
Write Your Own Review
No sellers found for this product.