Electronic Key Card Switch - White
Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation
Stylish Looks - Soft white texture with glossy finish
Easy to Operate - Time Delay Feature which helps user comfortably walk out
Sleek Design & Glossy Finish to minimize dust accumulation
Reliable - High grade heat-resistant polycarbonate
Your favorite Livia switches are now antibacterial.
With silver-ion technology that make switches and cover plates self-disinfecting!
Country of Origin: India
Product Name | Electronic Key Card Switch - White |
---|---|
Range Name | Livia AB |
Category | Hotel Functions |
Tax Class | None |
Color | White |
Current Rating | 20A |
No of Modules | 3 Mod |
Time Delay | Time Delay Available |
Description | Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation Stylish Looks - Soft white texture with glossy finish Your favorite Livia switches are now antibacterial.
Country of Origin: India |
* Required Field