Electronic Sensors,INDUCTIV SENSOR CYL LONG M18 12 24VDC NPN NO 3WIR FLUSH SN 5MM CONN M
In stock
SKU
XS518BLNAM12
Regular Price
₹ 8,682
Special Price
₹ 6,685
23% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
INDUCTIV SENSOR CYL LONG M18 12 24VDC NPN NO 3WIR FLUSH SN 5MM CONN M
Product Name | Electronic Sensors,INDUCTIV SENSOR CYL LONG M18 12 24VDC NPN NO 3WIR FLUSH SN 5MM CONN M |
---|---|
specification test | testtttttt |
Range Name | Electronic Sensors |
Tax Class | GST-18 |
Description | INDUCTIV SENSOR CYL LONG M18 12 24VDC NPN NO 3WIR FLUSH SN 5MM CONN M |
Write Your Own Review
* Required Field
No sellers found for this product.