EM6400NG-Conzerv Power and Energy meter - instantaneous, pulse output, THD, Class 1.0
In stock
SKU
METSEEM6400NGPOCL1
Regular Price
₹ 13,755
Special Price
₹ 6,878
50% Off
CHECK DELIVERY TIME & COD AVAILABILITY
Multifunction Energy meter with NextGen features like Harmonics, Digital security.
- Energy Standard – Class 1.0 as per IEC 62053-22 / 21
- Preloaded Demand & Import /Export
- Min/Max Monitoring with Date/Time stamping
- Calibration LED and Heart beat LED for communication Status
- Communication : POP
Country of Origin: India
Product Name | EM6400NG-Conzerv Power and Energy meter - instantaneous, pulse output, THD, Class 1.0 |
Range Name | NG Series |
Product Category | Multifunction Meters |
Tax Class | GST-18 |
Weight | 1.0000 |
Interface Ports | POP |
Color | White |
Description | Multifunction Energy meter with NextGen features like Harmonics, Digital security.
Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
