EM6459H-CONZERV EM6459H VAF+ PF Digital Meter, Class accuracy 0.5, 01 RS485 port
In stock
SKU
METSEEM6459HCL05RS
Regular Price
₹ 7,442
Special Price
₹ 3,795
49% Off
CHECK DELIVERY TIME & COD AVAILABILITY
VAF + PF meters.
- Energy Accuracy - Class 0.5 as per IEC 62053-22 / 21
- Sampling Rate of 32 Samples / Cycle
- Onsite Calibration Verification - Calibration LED
- Heart beat LED for communication status & meter healthiness
- Modus RS485 communication port
- Communication Disable from the front panel of the Meter
- Multi colored analog load bar with over load indication
- Configurable Password for secured setup of the device.
Country of Origin: India
Product Name | EM6459H-CONZERV EM6459H VAF+ PF Digital Meter, Class accuracy 0.5, 01 RS485 port |
Range Name | Hexa |
Product Category | VAF + PF Meter |
Tax Class | GST-18 |
Weight | 1.0000 |
Interface Ports | RS485 |
Color | White |
Description | VAF + PF meters.
Country of Origin: India |
Write Your Own Review
* required field
No sellers found for this product.
