EXTENDED ROTARY HANDLE BLACK GV4 BV4
In stock
SKU
GV4APN01
Regular Price
₹ 2,040
Special Price
₹ 1,102
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
product or component type |
Rotary handle kit
|
|
accessory / separate part category |
Control accessory
|
|
rotary handle mounting style |
Extended
|
|
handle colour |
Black
|
|
handle front plate colour |
Black
|
|
marking |
OFF - Trip - ON
|
|
rotary handle padlocking |
Padlock in ON position
1 to 3 padlocks Padlock in OFF position |
range compatibility |
TeSys GV4
TeSys BV4 |
|
---|---|---|
mounting mode |
Fixed
|
|
mounting location |
Door of enclosure
|
|
locking options description |
1 to 3 padlocks Ø 4 to Ø 8
|
|
back/door distance |
214…627 mm
|
IP degree of protection |
IP54
|
---|
Product Name | EXTENDED ROTARY HANDLE BLACK GV4 BV4 | |||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | |||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | |||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
