Share

EZASHT200AC-Balaji_Switchgears

In stock
SKU
EZASHT200AC-Balaji_Switchgears
Regular Price ₹ 1,880 Special Price ₹ 1,109
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
device short name
SHT
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
EasyPact EZC
 
voltage release type
Shunt trip release
 
[Uc] control circuit voltage
200...277 V AC 50/60 Hz
 
Complementary
threshold tripping voltage
0.7 Un tripping
 
response time
50 ms
 
auxiliary connection terminal
Lead wire
More Information
Product Name EZASHT200AC-Balaji_Switchgears
Range Name EasyPact EZC Accessory
Product Category MCCB Accessory
Tax Class GST-18
Weight 1.0000
Color White
Vendor ID Balaji Switchgears
Description
Main
device short name
SHT
 
product or component type
Voltage release
 
device application
Control
 
range compatibility
EasyPact EZC
 
voltage release type
Shunt trip release
 
[Uc] control circuit voltage
200...277 V AC 50/60 Hz
 
Complementary
threshold tripping voltage
0.7 Un tripping
 
response time
50 ms
 
auxiliary connection terminal
Lead wire
Write Your Own Review
You're reviewing:EZASHT200AC-Balaji_Switchgears
Your Rating

* required field


No sellers found for this product.
Sold By BalajiSwitchgearsPvt.Ltd. 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)
 
X
 
X
 
X
 
X
Hello World!