EZASHT200AC-Durgapur_Industrial_stores
In stock
SKU
EZASHT200AC-Durgapur_Industrial_stores
Regular Price
₹ 1,880
Special Price
₹ 1,109
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
device short name |
SHT
|
|
---|---|---|
product or component type |
Voltage release
|
|
device application |
Control
|
|
range compatibility |
EasyPact EZC
|
|
voltage release type |
Shunt trip release
|
|
[Uc] control circuit voltage |
200...277 V AC 50/60 Hz
|
threshold tripping voltage |
0.7 Un tripping
|
|
---|---|---|
response time |
50 ms
|
|
auxiliary connection terminal |
Lead wire
|
Product Name | EZASHT200AC-Durgapur_Industrial_stores | ||||||||||||||||||||||||||
Range Name | EasyPact EZC Accessory | ||||||||||||||||||||||||||
Category | MCCB Accessory | ||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||
Color | White | ||||||||||||||||||||||||||
Vendor ID | Durgapur Industrial Stores | ||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
