EZASPDR3P-Perfect_Tradelink.
In stock
SKU
EZASPDR3P-Perfect_Tradelink.
Regular Price
₹ 350
Special Price
₹ 207
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
|
|
poles description |
3P
|
|
quantity per set |
Set of 3
|
|
performance level |
B
H F N |
[In] rated current |
100 A
|
|
---|---|---|
connection pitch |
35 mm
|
Product Name | EZASPDR3P-Perfect_Tradelink. | |||||||||||||||||||||||
Range Name | EasyPact EZC Accessory | |||||||||||||||||||||||
Category | MCCB Accessory | |||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||
Color | White | |||||||||||||||||||||||
Vendor ID | Perfect Tradelink | |||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.

Sold By
PERFECT TRADELINK PVT LTD