EZASPDR4P-Perfect_Tradelink.
In stock
SKU
EZASPDR4P-Perfect_Tradelink.
Regular Price
₹ 470
Special Price
₹ 277
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
|
|
poles description |
4P
|
|
quantity per set |
Set of 4
|
|
performance level |
N
F H B |
[In] rated current |
100 A
|
|
---|---|---|
connection pitch |
35 mm
|
Product Name | EZASPDR4P-Perfect_Tradelink. | ||||||||||||||||||||||||
Range Name | EasyPact EZC Accessory | ||||||||||||||||||||||||
Product Category | MCCB Accessory | ||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||
Color | White | ||||||||||||||||||||||||
Vendor ID | Perfect Tradelink | ||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.

Sold By
PERFECT TRADELINK PVT LTD