Share

EZASPDR4P-VPN_Agencies_Coimbatore_2

In stock
SKU
EZASPDR4P-VPN_Agencies_Coimbatore_2
Regular Price ₹ 470 Special Price ₹ 277
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
product or component type
Spreader
 
accessory / separate part category
Connection accessory
 
range compatibility
EZC circuit breaker
 
poles description
4P
 
quantity per set
Set of 4
 
performance level
N
F
H
B
 
Complementary
[In] rated current
100 A
 
connection pitch
35 mm
 
More Information
Product Name EZASPDR4P-VPN_Agencies_Coimbatore_2
Range Name EasyPact EZC Accessory
Product Category MCCB Accessory
Tax Class GST-18
Weight 1.0000
Color White
Vendor ID VPN Agencies-2
Description
Main
product or component type
Spreader
 
accessory / separate part category
Connection accessory
 
range compatibility
EZC circuit breaker
 
poles description
4P
 
quantity per set
Set of 4
 
performance level
N
F
H
B
 
Complementary
[In] rated current
100 A
 
connection pitch
35 mm
 
Write Your Own Review
You're reviewing:EZASPDR4P-VPN_Agencies_Coimbatore_2
Your Rating

* required field


No sellers found for this product.
Sold By RexelIndiaPvtLtdCoimbatore 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)
 
X
 
X
 
X
 
X
Hello World!