Share

EZEAXAL-VPN_Agencies_Coimbatore_2

In stock
SKU
EZEAXAL-VPN_Agencies_Coimbatore_2
Regular Price ₹ 1,710 Special Price ₹ 1,009
41% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC250
EZCV250
 
range
EasyPact
 
device short name
AX
AL
 
product or component type
Switch
 
device application
Signalling
Alarm
 
range compatibility
EZC circuit breaker
EZCV circuit breaker
 
signal contacts composition
2 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
[Ith] conventional free air thermal current
5 A
 
[Ie] rated operational current
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
 
minimum load
10 mA at 24 V
 
auxiliary connection terminal
Lead wire
More Information
Product Name EZEAXAL-VPN_Agencies_Coimbatore_2
Range Name EasyPact EZC Accessory
Category MCCB Accessory
Tax Class GST-18
Color White
Vendor ID VPN Agencies-2
Description
Main
range of product
EZC250
EZCV250
 
range
EasyPact
 
device short name
AX
AL
 
product or component type
Switch
 
device application
Signalling
Alarm
 
range compatibility
EZC circuit breaker
EZCV circuit breaker
 
signal contacts composition
2 NO/NC
 
Complementary
auxiliary contacts type
Standard
 
[Ith] conventional free air thermal current
5 A
 
[Ie] rated operational current
AC-12: 3 A at 250 V AC 50/60 Hz
AC-12: 5 A at 125 V AC 50/60 Hz
AC-12: 5 A at 24 V AC 50/60 Hz
AC-12: 5 A at 48 V AC 50/60 Hz
AC-15: 2 A at 250 V AC 50/60 Hz
AC-15: 3 A at 125 V AC 50/60 Hz
AC-15: 5 A at 24 V AC 50/60 Hz
AC-15: 5 A at 48 V AC 50/60 Hz
DC-12: 0.2 A at 250 V DC
DC-12: 0.4 A at 125 V DC
DC-12: 2.5 A at 48 V DC
DC-12: 4 A at 24 V DC
DC-14: 0.2 A at 250 V DC
DC-14: 0.4 A at 125 V DC
DC-14: 1 A at 48 V DC
DC-14: 3 A at 24 V DC
 
minimum load
10 mA at 24 V
 
auxiliary connection terminal
Lead wire
Write Your Own Review
You're reviewing:EZEAXAL-VPN_Agencies_Coimbatore_2
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!