Share

EZEROTDS-VPN_Agencies_Coimbatore_2

In stock
SKU
EZEROTDS-VPN_Agencies_Coimbatore_2
Regular Price ₹ 1,535 Special Price ₹ 906
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range of product
EZC250
EZCV250
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
3 padlocks max
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Direct
More Information
Product Name EZEROTDS-VPN_Agencies_Coimbatore_2
Range Name EasyPact EZC Accessory
Product Category MCCB Accessory
Tax Class GST-18
Weight 1.0000
Color White
Vendor ID VPN Agencies-2
Description
Main
range of product
EZC250
EZCV250
 
product or component type
Rotary handle
 
accessory / separate part type
Control accessories
 
handle front plate colour
Black
 
rotary handle padlocking
3 padlocks max
 
rotary handle mounting location
Front
 
Complementary
handle colour
Black
 
rotary handle mounting style
Direct
Write Your Own Review
You're reviewing:EZEROTDS-VPN_Agencies_Coimbatore_2
Your Rating

* required field


No sellers found for this product.
Sold By RexelIndiaPvtLtdCoimbatore 0 / 5
0% positive feedback (0 ratings)
Price :
 (0/5)
Value :
 (0/5)
Quality :
 (0/5)
 
X
 
X
 
X
 
X
Hello World!