EZESPDR3P-Delton
In stock
SKU
EZESPDR3P-Delton
Regular Price
₹ 530
Special Price
₹ 313
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
EZCV circuit breaker |
|
poles description |
3P
|
|
quantity per set |
Set of 3
|
|
performance level |
N
F H |
[In] rated current |
250 A
|
|
---|---|---|
connection pitch |
45 mm
|
Product Name | EZESPDR3P-Delton | |||||||||||||||||||||||
Range Name | EasyPact EZC Accessory | |||||||||||||||||||||||
Product Category | MCCB Accessory | |||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||
Color | White | |||||||||||||||||||||||
Vendor ID | Delton | |||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
