Share

EZESPDR3P-Novatek

In stock
SKU
EZESPDR3P-Novatek
Regular Price ₹ 530 Special Price ₹ 313
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
product or component type
Spreader
 
accessory / separate part category
Connection accessory
 
range compatibility
EZC circuit breaker
EZCV circuit breaker
 
poles description
3P
 
quantity per set
Set of 3
 
performance level
N
F
H
 
Complementary
[In] rated current
250 A
 
connection pitch
45 mm
More Information
Product Name EZESPDR3P-Novatek
Range Name EasyPact EZC Accessory
Product Category MCCB Accessory
Tax Class GST-18
Weight 1.0000
Color White
Vendor ID Novatek ElectroEngineers Private Limited
Description
Main
product or component type
Spreader
 
accessory / separate part category
Connection accessory
 
range compatibility
EZC circuit breaker
EZCV circuit breaker
 
poles description
3P
 
quantity per set
Set of 3
 
performance level
N
F
H
 
Complementary
[In] rated current
250 A
 
connection pitch
45 mm
Write Your Own Review
You're reviewing:EZESPDR3P-Novatek
Your Rating

* required field


No sellers found for this product.
Sold By NovatekElectroEngineersPrivateLimited 4.8 / 5
96% positive feedback (2 ratings)
Price :
 (4.5/5)
Value :
 (5/5)
Quality :
 (5/5)
 
X
 
X
 
X
 
X
Hello World!