EZESPDR4P-Gyandeep
In stock
SKU
EZESPDR4P-Gyandeep
Regular Price
₹ 680
Special Price
₹ 401
41% Off
CHECK DELIVERY TIME & COD AVAILABILITY
product or component type |
Spreader
|
|
---|---|---|
accessory / separate part category |
Connection accessory
|
|
range compatibility |
EZC circuit breaker
EZCV circuit breaker |
|
poles description |
4P
|
|
quantity per set |
Set of 4
|
|
performance level |
F
H N |
[In] rated current |
250 A
|
|
---|---|---|
connection pitch |
45 mm
|
Product Name | EZESPDR4P-Gyandeep | ||||||||||||||||||||||||
Range Name | EasyPact EZC Accessory | ||||||||||||||||||||||||
Product Category | MCCB Accessory | ||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||
Color | White | ||||||||||||||||||||||||
Vendor ID | Gyandeep | ||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
