Fab Homes -Vogue Trendy Package
Fab Homes Package is our customized bundle offer consisting of wiring devices (switches, sockets etc.,) along with free installation by our trained electricians.
This is a simple solution of products & services with a single click.
At your doorstep, you would receive the following:
- Free shipping
- Free installation by an electrician
- Free consultation
- Easy warranty
- Customer care support
Vogue – Trendy
Express Your Personality
The Instinctual Decorating style is gaining momentum as individuals are becoming more confident about their personal tastes and sensibilities. You can embrace your personality with this design trend by adapting and exploring your individuality with the use of more vibrant colors. The AvatarOn range of switches is an easy-to-change and highly customizable product that adds to the aesthetic design of instinctual interiors that are designed around you.
Choose from our varied color options of Wine Gold, Dark Wood, Light Wood, Golden Hairline Cover Plate.
The Wiring devices in this package are of British Standard (BS)
References |
House Type |
|||
1 BHK |
2 BHK |
3 BHK |
4 BHK |
|
16AX 1G 1way Switch |
3 |
6 |
7 |
10 |
16AX 1G Intermediate switch |
1 |
1 |
1 |
2 |
16AX 2G 1way Switch |
2 |
6 |
7 |
8 |
16AX 4G 1way Switch |
6 |
6 |
6 |
9 |
10A 1G Bell Push Switch |
1 |
1 |
1 |
1 |
6/16A Switched Socket |
5 |
8 |
9 |
10 |
6A 2/3 Pin Switched Socket |
14 |
15 |
15 |
23 |
1G RJ45 Data Cat5E, Shuttered |
1 |
1 |
1 |
1 |
1G Tel + RJ45 Data Cat5E, Shuttered |
2 |
2 |
2 |
3 |
1G TV Socket, 75Ω, Through-Connect |
2 |
2 |
2 |
3 |
Fan Regulator |
4 |
4 |
4 |
5 |
HDMI + RJ45 Data Cat5E, Shuttered |
2 |
2 |
2 |
3 |
Disclaimer:
The Fab Homes Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly.
Product Name | Fab Homes -Vogue Trendy Package | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | AvatorOn | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Body Material | Plastic | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description | Fab Homes Package is our customized bundle offer consisting of wiring devices (switches, sockets etc.,) along with free installation by our trained electricians. This is a simple solution of products & services with a single click. At your doorstep, you would receive the following:
Vogue – Trendy Express Your Personality The Instinctual Decorating style is gaining momentum as individuals are becoming more confident about their personal tastes and sensibilities. You can embrace your personality with this design trend by adapting and exploring your individuality with the use of more vibrant colors. The AvatarOn range of switches is an easy-to-change and highly customizable product that adds to the aesthetic design of instinctual interiors that are designed around you. Choose from our varied color options of Wine Gold, Dark Wood, Light Wood, Golden Hairline Cover Plate. The Wiring devices in this package are of British Standard (BS)
Disclaimer: The Fab Homes Solution offer includes one free consultation and installation by Schneider Electric Expert as subject to the details mentioned in the offer and agreed to be purchased by the customer. If any more products (more than what is mentioned in the Fab Homes solution offer) are required, it would be informed by the electrician and Customer would make the payment and purchase of the same accordingly. |
* required field
