ClipsalX-Foot Light with LED*
In stock
SKU
CPXFTLP2M_WE
Regular Price
₹ 977
Special Price
₹ 440
55% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches.
Product Name | ClipsalX-Foot Light with LED* |
---|---|
Range Name | Clipsal X |
Category | Foot Light with LED |
No of Modules | 2 Mod |
Power Source Type | 240V - 50 Hertz |
Body Material | Plastic |
Tax Class | None |
Color | White |
Description | Clipsal X range of switches, featuring vibrant colors and Patented Smooth Satin Finish - Scratch Resistant, Easy to clean. Safe to Use - High Grade flame retardant. polycarbonate material. Hassle Free Operation - 'Soft sound' non intrusive switches. Hassle Free Operation - 'Soft sound' non intrusive switches. |
Write Your Own Review
* Required Field
No sellers found for this product.
1) Do I need to do any adjustment while inserting 2 pin socket in this module? No, adjustment required.