Share

3 GANG GI Metal Boxes 1 mm thickness

In stock
SKU
GM1103
Regular Price ₹ 375 Special Price ₹ 169
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

Schneider Electric range of Metal Boxes is the ideal solution for hassle free, safe and secure installation of Wiring Devices. Galvanized sheets for high durability. Helps ensure perfect alignment for multiple BS format units installed next to each other. The perfect back up for your wiring devices - Hassle Free, Reliable, Strong & Sturdy, Safe & Secure - all in one !

  • Galvanized metal box for high durability
  • Ensures perfect alignment for installation of multiple units/ul<>/p>
More Information
Product Name 3 GANG GI Metal Boxes 1 mm thickness
Range Name Metal Boxes
Category Metal Back Boxes
Tax Class GST-18
Back Box is needed for NEO / ULTI
Sheet thickness 1mm
Description

Schneider Electric range of Metal Boxes is the ideal solution for hassle free, safe and secure installation of Wiring Devices. Galvanized sheets for high durability. Helps ensure perfect alignment for multiple BS format units installed next to each other. The perfect back up for your wiring devices - Hassle Free, Reliable, Strong & Sturdy, Safe & Secure - all in one !

  • Galvanized metal box for high durability
  • Ensures perfect alignment for installation of multiple units/ul<>/p>
Write Your Own Review
You're reviewing:3 GANG GI Metal Boxes 1 mm thickness
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!