green illuminated selector switch Ø22 mm - 220V AC - 3 stayput
In stock
SKU
XB5AK155M3N
Regular Price
₹ 1,058
Special Price
₹ 688
35% Off
CHECK DELIVERY TIME & COD AVAILABILITY
green illuminated selector switch Ø22 mm - 220V AC - 3 stayput
Product Name | green illuminated selector switch Ø22 mm - 220V AC - 3 stayput |
specification test | testtttttt |
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Activity | IDSIG |
Vendor ID | No |
Description | green illuminated selector switch Ø22 mm - 220V AC - 3 stayput |
Write Your Own Review
* required field
No sellers found for this product.
