green illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
In stock
SKU
XB5AK151B3N
Regular Price
₹ 788
Special Price
₹ 512
35% Off
CHECK DELIVERY TIME & COD AVAILABILITY
green illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return
Product Name | green illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
specification test | testtttttt |
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Activity | IDSIG |
Description | green illuminated selector switch Ø22 mm - 24V AC/DC - 2 spring return |
Write Your Own Review
* required field
No sellers found for this product.
