green illuminated selector switch Ø22 mm - 24V AC/DC - 3 stayput
In stock
SKU
XB5AK131B3N
Regular Price
₹ 1,138
Special Price
₹ 706
38% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
green illuminated selector switch Ø22 mm - 24V AC/DC - 3 stayput
Product Name | green illuminated selector switch Ø22 mm - 24V AC/DC - 3 stayput |
---|---|
Range Name | Harmony XB5 |
Tax Class | GST-18 |
Activity | IDSIG |
Description | green illuminated selector switch Ø22 mm - 24V AC/DC - 3 stayput |
Write Your Own Review
* Required Field
No sellers found for this product.