GV2 GV3 AUX SHORT CCT C/O LHS
In stock
SKU
GVAM11
Regular Price
₹ 1,645
Special Price
₹ 888
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GVAM
|
|
product or component type |
Auxiliary contact block
|
|
product compatibility |
GV2L
GV2ME GV2RT GV3L GV2P GV3P GV2LE |
|
range compatibility |
GV2 GV2 circuit breaker
GV3 GV3P circuit breaker GV3 GV3L circuit breaker |
|
mounting location |
Left side
|
|
auxiliary contacts operation |
Short-circuit signal 1 C/O
|
|
pole contact composition |
1 C/O
|
|
connections - terminals |
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end |
[Ui] rated insulation voltage |
690 V conforming to IEC 60947-1
300 V conforming to UL 508 300 V conforming to CSA C22.2 No 14 |
|
---|---|---|
[Ue] rated operational voltage |
24...240 V AC
24...60 V DC |
|
[Ith] conventional free air thermal current |
2.5 A for fault signalling
|
|
protection type |
GB2CB... circuit breaker
GG fuse 10 A |
|
mechanical durability |
100000 cycles
|
|
minimum switching current |
5 mA
|
|
minimum switching voltage |
17 V
|
|
rated operational power in VA |
36 VA at 24 V AC-14 - electrical durability: 1000 cycles at 1.5 A
48 VA at 48 V AC-14 - electrical durability: 1000 cycles at 1 A 72 VA at 110…127 V AC-14 - electrical durability: 1000 cycles at 0.5 A 72 VA at 230…240 V AC-14 - electrical durability: 1000 cycles at 0.3 A |
|
rated operational power in W |
120 W at 240 V DC-13 - electrical durability: 100000 cycles
140 W at 110 V DC-13 - electrical durability: 100000 cycles 140 W at 24 V DC-13 - electrical durability: 100000 cycles 180 W at 60 V DC-13 - electrical durability: 100000 cycles 240 W at 48 V DC-13 - electrical durability: 100000 cycles 15 W at 48 V DC-13 - electrical durability: 1000 cycles 24 W at 24 V DC-13 - electrical durability: 1000 cycles 9 W at 60 V DC-13 - electrical durability: 1000 cycles |
|
tightening torque |
1.4 N.m - on screw clamp terminals
|
|
height |
89 mm
|
|
width |
9.3 mm
|
|
depth |
66 mm
|
|
net weight |
0.055 kg
|
environmental characteristic |
Normal environment
|
---|
Product Name | GV2 GV3 AUX SHORT CCT C/O LHS | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | |||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
