Share

GV2 GV3 AUXILIARY N/O N/C TOP

In stock
SKU
GVAE11
Regular Price ₹ 1,095 Special Price ₹ 591
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAE
 
product or component type
Auxiliary contact block
 
product compatibility
GV2P
GV2RT
GV2ME
GV3L
GV2LE
GV3P
GV2L
 
mounting location
Front side
 
pole contact composition
1 NO + 1 NC
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
quantity per set
Set of 10
 
Complementary
[Ui] rated insulation voltage
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V conforming to IEC 60947-1
 
[Ue] rated operational voltage
24...240 V AC
24...60 V DC
 
[Ith] conventional free air thermal current
2.5 A
 
protection type
GG fuse 10 A
GB2CB06 circuit breaker 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles
120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
48 VA at 24 V AC-15 - electrical durability: 100000 cycles
60 VA at 48 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
15 W at 48 V DC-13 - electrical durability: 100000 cycles
24 W at 24 V DC-13 - electrical durability: 100000 cycles
9 W at 60 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
11 mm
 
width
45 mm
 
depth
29 mm
 
net weight
0.02 kg
 
Environment
environmental characteristic
Normal environment
 
More Information
Product Name GV2 GV3 AUXILIARY N/O N/C TOP
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GVAE
 
product or component type
Auxiliary contact block
 
product compatibility
GV2P
GV2RT
GV2ME
GV3L
GV2LE
GV3P
GV2L
 
mounting location
Front side
 
pole contact composition
1 NO + 1 NC
 
connections - terminals
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 1…2.5 mm²solid
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
 
quantity per set
Set of 10
 
Complementary
[Ui] rated insulation voltage
300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V conforming to IEC 60947-1
 
[Ue] rated operational voltage
24...240 V AC
24...60 V DC
 
[Ith] conventional free air thermal current
2.5 A
 
protection type
GG fuse 10 A
GB2CB06 circuit breaker 10 A
 
mechanical durability
100000 cycles
 
minimum switching current
5 mA
 
minimum switching voltage
17 V
 
rated operational power in VA
120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles
120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
48 VA at 24 V AC-15 - electrical durability: 100000 cycles
60 VA at 48 V AC-15 - electrical durability: 100000 cycles
 
rated operational power in W
15 W at 48 V DC-13 - electrical durability: 100000 cycles
24 W at 24 V DC-13 - electrical durability: 100000 cycles
9 W at 60 V DC-13 - electrical durability: 100000 cycles
 
tightening torque
1.4 N.m - on screw clamp terminals
 
height
11 mm
 
width
45 mm
 
depth
29 mm
 
net weight
0.02 kg
 
Environment
environmental characteristic
Normal environment
 
Write Your Own Review
You're reviewing:GV2 GV3 AUXILIARY N/O N/C TOP
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!