Share

GV2 GV3 SHUNT TRIP 415V RHS MOUNT

In stock
SKU
GVAS385
Regular Price ₹ 3,150 Special Price ₹ 1,701
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GVAS
 
product or component type
Shunt trip
 
device application
Control
 
Complementary
product compatibility
GV2P
GV3P
GV2LE
GV2L
GV3L
GV2ME
 
[Uc] control circuit voltage
380...400 V AC 50 Hz
 
control circuit voltage limits
0.7...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.75...0.2 Un
 
inrush power in VA
14 VA AC
 
inrush power in W
10.5 W DC
 
hold-in power consumption in VA
5 VA AC
 
hold-in power consumption in W
1.6 W for DC network
 
operating time
10...15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
 
tightening torque
< 1.4 N.m on screw clamp terminals
 
mechanical durability
10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P
 
quantity per set
Set of 10
 
net weight
0.105 kg
More Information
Product Name GV2 GV3 SHUNT TRIP 415V RHS MOUNT
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GVAS
 
product or component type
Shunt trip
 
device application
Control
 
Complementary
product compatibility
GV2P
GV3P
GV2LE
GV2L
GV3L
GV2ME
 
[Uc] control circuit voltage
380...400 V AC 50 Hz
 
control circuit voltage limits
0.7...1.1 Un
 
[Ui] rated insulation voltage
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1
600 V AC conforming to CSA C22.2 No 14
 
threshold tripping voltage
0.75...0.2 Un
 
inrush power in VA
14 VA AC
 
inrush power in W
10.5 W DC
 
hold-in power consumption in VA
5 VA AC
 
hold-in power consumption in W
1.6 W for DC network
 
operating time
10...15 ms conforming to IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid
Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end
 
tightening torque
< 1.4 N.m on screw clamp terminals
 
mechanical durability
10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P
 
quantity per set
Set of 10
 
net weight
0.105 kg
Write Your Own Review
You're reviewing:GV2 GV3 SHUNT TRIP 415V RHS MOUNT
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!