GV2 GV3 UNDERVOLT 240V RHS MOUNT
In stock
SKU
GVAU225
Regular Price
₹ 3,150
Special Price
₹ 1,701
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GVAU
|
|
product or component type |
Undervoltage trip
|
product compatibility |
GV2ME
GV3L GV3P GV2L GV2LE GV2P |
|
---|---|---|
[Uc] control circuit voltage |
220...240 V AC 50 Hz
|
|
control circuit voltage limits |
0.85...1.1 Un
|
|
[Ui] rated insulation voltage |
600 V AC conforming to UL 508
690 V AC conforming to IEC 60947-1 600 V AC conforming to CSA C22.2 No 14 |
|
threshold tripping voltage |
0.7...0.35 Un
|
|
inrush power in VA |
12 VA AC
|
|
inrush power in W |
8 W DC
|
|
hold-in power consumption in VA |
3.5 VA AC
|
|
hold-in power consumption in W |
1.1 W for DC network
|
|
operating time |
10...15 ms conforming to IEC 60947-1
|
|
on-load factor |
100 %
|
|
connections - terminals |
Screw clamp terminals 1 cable(s) 0.75…2.5 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 1…2.5 mm²solid Screw clamp terminals 2 cable(s) 0.75…2.5 mm²flexible without cable end Screw clamp terminals 2 cable(s) 1…2.5 mm²solid Screw clamp terminals 1 cable(s) 0.75…1.5 mm²flexible with cable end Screw clamp terminals 2 cable(s) 0.75…1.5 mm²flexible with cable end |
|
tightening torque |
< 1.4 N.m on screw clamp terminals
|
|
mechanical durability |
10000 cycles with GV3P and GV3L
30000 cycles with GV2ME and GV2P |
|
quantity per set |
Set of 10
|
|
net weight |
0.105 kg
|
Product Name | GV2 GV3 UNDERVOLT 240V RHS MOUNT | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
