ISOLATOR ADDITION
In stock
SKU
GV2AK00
Regular Price
₹ 2,645
Special Price
₹ 1,428
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GV2AK
|
|
product or component type |
Visible isolation blocks
|
|
accessory / separate part category |
Connection accessory
|
range compatibility |
TeSys GV2 GV2L
TeSys GV2 GV2P |
|
---|---|---|
poles description |
3P
|
|
mounting location |
Top
|
|
[In] rated current |
0.1…25 A
|
|
net weight |
0.15 kg
|
Product Name | ISOLATOR ADDITION | ||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
