Share

GV2ME-GV2P CURRENT LIMITING

In stock
SKU
GV1L3
Regular Price ₹ 5,085 Special Price ₹ 2,746
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
accessory / separate part category
Protection accessory
 
product or component type
Current limiting module
 
function of module
Increasing the breaking capacity of a circuit breaker
 
range compatibility
TeSys GV2
 
product compatibility
GV2RT
GV2ME
GV2P
GV2L
 
mounting location
On top of the circuit breaker
 
[Ie] rated operational current
32 A
 
[Ith] conventional free air thermal current
63 A conforming to IEC 60947-1
 
operating threshold
1500 A
 
breaking capacity
<= 100 kA depending on protective device
 
[Ue] rated operational voltage
690 V AC 50/60 Hz
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-1
 
Complementary
connections - terminals
Screw clamp terminals 1 x 1.5…25 mm² rigid
Screw clamp terminals 2 x 1.5…10 mm² rigid
Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end
Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end
Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end
Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end
 
tightening torque
2.2 N.m
 
net weight
0.13 kg
More Information
Product Name GV2ME-GV2P CURRENT LIMITING
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
accessory / separate part category
Protection accessory
 
product or component type
Current limiting module
 
function of module
Increasing the breaking capacity of a circuit breaker
 
range compatibility
TeSys GV2
 
product compatibility
GV2RT
GV2ME
GV2P
GV2L
 
mounting location
On top of the circuit breaker
 
[Ie] rated operational current
32 A
 
[Ith] conventional free air thermal current
63 A conforming to IEC 60947-1
 
operating threshold
1500 A
 
breaking capacity
<= 100 kA depending on protective device
 
[Ue] rated operational voltage
690 V AC 50/60 Hz
 
[Ui] rated insulation voltage
690 V AC 50/60 Hz conforming to IEC 60947-1
 
Complementary
connections - terminals
Screw clamp terminals 1 x 1.5…25 mm² rigid
Screw clamp terminals 2 x 1.5…10 mm² rigid
Screw clamp terminals 1 x 1.5…25 mm² flexible without cable end
Screw clamp terminals 2 x 1.5…10 mm² flexible without cable end
Screw clamp terminals 1 x 1.5…16 mm² flexible with cable end
Screw clamp terminals 2 x 1.5…4 mm² flexible with cable end
 
tightening torque
2.2 N.m
 
net weight
0.13 kg
Write Your Own Review
You're reviewing:GV2ME-GV2P CURRENT LIMITING
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!