Share

TeSys GV3 - undervoltage trip - 380 V AC 50Hz

In stock
SKU
GV3B38
Regular Price ₹ 4,750 Special Price ₹ 2,565
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GV3B
 
product or component type
Undervoltage trip
 
Complementary
product compatibility
GV3ME
 
[Uc] control circuit voltage
480 V AC 60 Hz
440 V AC 60 Hz
380 V AC 50 Hz
415 V AC 50 Hz
 
control circuit voltage limits
0.8...1.1 Un
 
[Ui] rated insulation voltage
600 V AC UL 508
690 V AC IEC 60947-1
600 V AC CSA C22.2 No 14
 
threshold tripping voltage
0.7...0.35 Un
 
inrush power in VA
12 VA AC
 
inrush power in W
7 W DC
 
hold-in power consumption in VA
7 VA AC
 
hold-in power consumption in W
2.5 W DC
 
operating time
10 ms IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid
screw clamp terminals 2 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid
screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
screw clamp terminals 2 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
 
tightening torque
1.2 N.m screw clamp terminals
 
mechanical durability
15000 cycles
 
quantity per set
Set of 10
 
net weight
0.15 lb(US) (0.07 kg)
 
Ordering and shipping details
Category
22366 - MAN STR PROTECTORS-GV1/GV3
 
Discount Schedule
I11
 
GTIN
00785901258117
 
Returnability
No
 
Country of origin
FR

 

 

More Information
Product Name TeSys GV3 - undervoltage trip - 380 V AC 50Hz
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Description
Main
range
TeSys
 
device short name
GV3B
 
product or component type
Undervoltage trip
 
Complementary
product compatibility
GV3ME
 
[Uc] control circuit voltage
480 V AC 60 Hz
440 V AC 60 Hz
380 V AC 50 Hz
415 V AC 50 Hz
 
control circuit voltage limits
0.8...1.1 Un
 
[Ui] rated insulation voltage
600 V AC UL 508
690 V AC IEC 60947-1
600 V AC CSA C22.2 No 14
 
threshold tripping voltage
0.7...0.35 Un
 
inrush power in VA
12 VA AC
 
inrush power in W
7 W DC
 
hold-in power consumption in VA
7 VA AC
 
hold-in power consumption in W
2.5 W DC
 
operating time
10 ms IEC 60947-1
 
on-load factor
100 %
 
connections - terminals
screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
screw clamp terminals 1 0.00…0.00 in² (1…2.5 mm²)solid
screw clamp terminals 2 0.00…0.00 in² (0.75…2.5 mm²)flexible without cable end
screw clamp terminals 2 0.00…0.00 in² (1…2.5 mm²)solid
screw clamp terminals 1 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
screw clamp terminals 2 0.00…0.00 in² (0.75…2.5 mm²)flexible with cable end
 
tightening torque
1.2 N.m screw clamp terminals
 
mechanical durability
15000 cycles
 
quantity per set
Set of 10
 
net weight
0.15 lb(US) (0.07 kg)
 
Ordering and shipping details
Category
22366 - MAN STR PROTECTORS-GV1/GV3
 
Discount Schedule
I11
 
GTIN
00785901258117
 
Returnability
No
 
Country of origin
FR

 

 

Write Your Own Review
You're reviewing:TeSys GV3 - undervoltage trip - 380 V AC 50Hz
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!