LOCKING MEANS
In stock
SKU
GV7V01
Regular Price
₹ 965
Special Price
₹ 521
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GV7V
|
|
product or component type |
Padlocking device
|
|
accessory / separate part category |
Locking accessory
|
|
product compatibility |
Circuit-breaker
|
|
accessory / separate part destination |
GV7R
|
rotary handle padlocking |
Up to 3 padlocks with shank diameter of 5...8 mm
|
|
---|---|---|
net weight |
0.22 lb(US) (0.1 kg)
|
Category |
22366 - MAN STR PROTECTORS-GV1/GV3
|
|
---|---|---|
Discount Schedule |
I11
|
|
GTIN |
00785901328278
|
|
Returnability |
No
|
|
Country of origin |
FR
|
Product Name | LOCKING MEANS | ||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||
Weight | 1.0000 | ||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
