HMIBMOMA5DD1E01,IIOT Edge Box- Intel Atom Processor,4 GB DDR3 RAM,64GB SSD,W10,2 COM Port,2 EherNet Port,4 USB Port,2 Display Port
In stock
SKU
HMIBMOMA5DD1E01
Regular Price
₹ 257,094
Special Price
₹ 131,118
49% Off
( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
Harmony iPC
|
|
---|---|---|
product or component type |
Modular box PC
|
|
device short name |
Modular BOX PC Optimized
|
|
free slots |
1 M.2 SSD
|
|
operating system |
Windows 10 IoT Enterprise 64 bitmulti-language
|
|
software package |
Node-RED and system nodes restore IIoT Wiring Operating System Restore
McAfee white listing installer cyber security license not included EcoStruxture secure connect advisor annual subscription cyber security license not included EcoStruxure Operator Terminal Expert run time HMI license not included EcoStruxure machine SCADA expert run time HMI/SCADA on configured offer only EcoStruxure augmented operator advisor server augmented operator license not included |
range compatibility |
IDisplay
Modular Display HMIDM |
|
---|---|---|
accessory / separate part destination |
PC panel on HMIDM modular display
|
|
mounting location |
Book mounting
Flat mounting Wall mounting |
|
processor name |
Intel Atom E3930 upto 1.8 GHz
|
|
data storage equipment |
64 GB M.2 SSD TLC for 1500000 h
|
|
memory description |
4 GB RAM DDR3 internal (not expandable)
|
|
number of slots |
1 slot(s) for mini PCI Express full-size without optional interface plate,
|
|
display resolution |
3200 x 2000 pixels at 60 Hz
|
|
watchdog timer |
1…255 ms
|
|
type of cooling |
Fanless
|
|
electrical connection |
Screw connector, connector type: pin, 1 way, circuit application: ground - location: bottom
Connector, connector type: SMA, 3 ways - location: top |
|
integrated connection type |
Display port with 2 on front
Ethernet with 2 RJ45 I210, transmission rate: 10/100/1000 Mbps on bottom IEEE 1588 supported COM1 serial link for battery backup with 1 male SUB-D 9 RS232 on bottom COM2 serial link with 1 male SUB-D 9 RS232/422/485 on bottom non-isolated USB 2.0 port with 2 USB type A, transmission rate: 480 Mbit/s on bottom non-isolated USB 3.0 port with 2 USB type A, transmission rate: 5 Gbit/s on bottom TPM connector Ver 2.0 for cyber security - hardware encryption TPM module HMIYMINATPM201 to be installed/default installed on motherboard |
|
cyber secured boot |
Secure password boot UEFI
|
|
[Us] rated supply voltage |
24 V DC power supply
100...240 V AC power supply |
|
supply voltage limits |
9.6…28.8 V
|
|
inrush current |
2.03 A
|
|
power consumption in W |
25.0 W (box)
17.0 W (with 4:3 12" Display HMIDM6421) 17.0 W (with Wide 12" Display HMIDM6521) 18.0 W (with 4:3 15" Display HMIDM7421) 20.0 W (with Wide 15" Display HMIDM7521) 21.0 W (with Wide 19" Display HMIDM9521) 22.0 W (with Wide 22" Display HMIDMA521) |
|
control type |
ON/OFF button
|
|
depth |
38 mm
|
|
height |
150 mm
|
|
width |
187 mm
|
|
net weight |
1.25 kg
|
|
number of slots available for expansion |
1.0 slot(s) for mini PCIe
|
environmental characteristic |
Hazardous location with additional adaptor HMIYMMAC1
|
|
---|---|---|
standards |
Class A group 1 EN 55011
EN 61000-6-4 EN 61131-2 FCC part 15 UL 61010 |
|
product certifications |
CE
CULus CULus CSA 22-2 No 142 CULus HazLoc Class I Division 2 ANSI/ISA 12-12-01 CULus HazLoc Class I Division 2 CSA 22-2 No 213 ATEX CCC RCM IEC Ex hazardous locations 3GD zone 2/22 EAC |
|
quality labels |
CE
|
|
directives |
2004/108/EC - electromagnetic compatibility
2006/95/EC - low voltage directive |
|
IP degree of protection |
IP40 conforming to IEC 60529
|
|
electromagnetic compatibility |
Immunity to high frequency interference conforming to IEC 61000-4
Disturbing field emission class A conforming to EN 55011 Conducted and radiated emissions class A conforming to EN 55022 |
|
ambient air temperature for storage |
-30…70 °C conforming to IEC 60068-2-2
-30…70 °C conforming to IEC 60068-2-14 |
|
relative humidity |
10…95 % non-condensing conforming to EN/IEC 60068-2-30
|
|
ambient air temperature for operation |
0…55 °C (by default) conforming to EN/IEC 60068-2-2
0…55 °C flat mounting |
|
operating altitude |
2000 m conforming to IEC 60664-1
|
|
vibration resistance |
2 gn (f = 5…500 Hz)M.2 SSD
|
Product Name | HMIBMOMA5DD1E01,IIOT Edge Box- Intel Atom Processor,4 GB DDR3 RAM,64GB SSD,W10,2 COM Port,2 EherNet Port,4 USB Port,2 Display Port |
---|---|
Range Name | Easy Harmony GXU |
Tax Class | GST-18 |
Activity | IDHMI |
Net Weight | 1.25KG |
MPG Description | IPC |
MPG | A4 |
Chapter ID | 84714190 |
Write Your Own Review
No sellers found for this product.