HMIVXLBT1KLV80,Ecostruxure Machine SCADA Expert- 1500 Tags Built Time License
In stock
SKU
HMIVXLBT1KLV80
Regular Price
₹ 102,250
Special Price
₹ 70,553
31% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range of product |
EcoStruxure Machine Expert
|
|
---|---|---|
product or component type |
Software
|
|
language |
Multi-language
|
|
format |
Sticker
|
|
previous software version |
V8.0 SP2
|
range compatibility |
Harmony iPC
Harmony GTU |
|
---|---|---|
software designation |
Machine control
|
|
type of license |
Design/operation (BT/RT)
|
|
software type |
EcoStruxure machine SCADA Expert software
|
|
system requirements |
> 2 GB HDD storage device Windows 7 SP1, > 2 GB primary memory
> 2 GB HDD storage device Windows 8.1, > 2 GB primary memory > 2 GB HDD storage device Windows 10, > 2 GB primary memory > 2 GB HDD storage device Windows Embedded standard 7 32/64 bit, > 2 GB primary memory > 2 GB HDD storage device Windows Server 2008 R2, > 2 GB primary memory > 2 GB HDD storage device Windows Server 2012 R2, > 2 GB primary memory > 2 GB HDD storage device Windows Server 2016, > 2 GB primary memory Microsoft internet explorer 6 .NET Framework 3.5 External audio and video files |
|
software version |
V8.1
|
|
provided equipment |
User's documentation in electronic format
|
|
document type |
Quick start-up guide
Technical reference manual Training manual |
|
software function |
Database connection
E-signature |
|
audio video coding standard |
MP3
MP4 MOV AVI MPEG WAV |
Product Name | HMIVXLBT1KLV80,Ecostruxure Machine SCADA Expert- 1500 Tags Built Time License | ||||||||||||||||||||||||||||||||||||||||||||
Range Name | Harmony GXU | ||||||||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||||||||
Activity | IDHMI | ||||||||||||||||||||||||||||||||||||||||||||
MPG Description | HMI Software | ||||||||||||||||||||||||||||||||||||||||||||
MPG | A9 | ||||||||||||||||||||||||||||||||||||||||||||
Chapter ID | 85238090 | ||||||||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
