Share

6A Full Flat Bell Push - White

In stock
SKU
IN8405
Regular Price ₹ 455 Special Price ₹ 205
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • World's first full - flat mechanical switch
  • Patented Iso - motion technology which ensures switch stays in th esame position whether On or Off
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Designed to Last for more than a decade - Switches tested to 80,000+ times

More Information
Product Name 6A Full Flat Bell Push - White
Range Name Zencelo
Category Switches
Tax Class GST-18
Current Rating 6A
Color White
No of Modules 1 Mod
Indicator Availability With ONdicator
No. of Switches per unit 1
Description

ZENcelo - the World's first range of full flat switches - It’s about an in-standing way of being ! It is for people who live a tasteful life who can appreciate the most sophisticated as well as the simplest. Clear of all unnecessary lines and protrusions, it harmoniously blends in with every contemporary décor. While style, innovation and simplicity is the hallmark of this range - safety and reliability continues to be of paramount importance - be it through arc encapsulated switches or child proof sockets - ZENcelo assures complete safety at every interface. ZENcelo range of switches & sockets are tested and validated to last for more than a decade ! All in all - if you are looking for an outstanding yet subtle design - which is also classy and stylish without shouting out for attention - ZENcelo is the range you want !

  • World's first full - flat mechanical switch
  • Patented Iso - motion technology which ensures switch stays in th esame position whether On or Off
  • Robust & strong design - material made of corrosion resistant, heat resistant and impact resistant polycarbonate
  • Designed to Last for more than a decade - Switches tested to 80,000+ times

Write Your Own Review
You're reviewing:6A Full Flat Bell Push - White
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!