Share

KIT IP54 RED HANDLE - SHAFT FRONT GV2P/L

In stock
SKU
GV2APN02
Regular Price ₹ 5,820 Special Price ₹ 3,143
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Main
range
TeSys
 
device short name
GV2AP
 
product or component type
Rotary handle kit
 
accessory / separate part category
Control accessory
 
handle colour
Red
 
handle front plate colour
Yellow
 
Complementary
product compatibility
GV2L
GV2P
 
rotary handle padlocking
Padlock in OFF position
 
rotary handle mounting style
Extended
 
locking options description
1 to 3 padlocks
 
back/door distance
140…250 mm
 
net weight
0.3 kg
 
Environment
IP degree of protection
IP54
More Information
Product Name KIT IP54 RED HANDLE - SHAFT FRONT GV2P/L
specification test testtttttt
Range Name TeSys
Tax Class GST-18
Weight 1.0000
Description
Main
range
TeSys
 
device short name
GV2AP
 
product or component type
Rotary handle kit
 
accessory / separate part category
Control accessory
 
handle colour
Red
 
handle front plate colour
Yellow
 
Complementary
product compatibility
GV2L
GV2P
 
rotary handle padlocking
Padlock in OFF position
 
rotary handle mounting style
Extended
 
locking options description
1 to 3 padlocks
 
back/door distance
140…250 mm
 
net weight
0.3 kg
 
Environment
IP degree of protection
IP54
Write Your Own Review
You're reviewing:KIT IP54 RED HANDLE - SHAFT FRONT GV2P/L
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!