KIT IP54 RED HANDLE - SHAFT FRONT GV3P/L
In stock
SKU
GV3APN02
Regular Price
₹ 3,620
Special Price
₹ 1,955
46% Off
CHECK DELIVERY TIME & COD AVAILABILITY
range |
TeSys
|
|
---|---|---|
device short name |
GV3AP
|
|
product or component type |
Rotary handle kit
|
|
accessory / separate part category |
Control accessory
|
|
handle colour |
Red
|
|
handle front plate colour |
Yellow
|
product compatibility |
GV3L
GV3P |
|
---|---|---|
rotary handle padlocking |
Padlock in OFF position
|
|
rotary handle mounting style |
Extended
|
|
locking options description |
1 to 3 padlocks
|
|
back/door distance |
189…300 mm
|
|
net weight |
0.3 kg
|
IP degree of protection |
IP54
|
---|
Product Name | KIT IP54 RED HANDLE - SHAFT FRONT GV3P/L | ||||||||||||||||||||||||||||||||||||||
specification test | testtttttt | ||||||||||||||||||||||||||||||||||||||
Range Name | TeSys | ||||||||||||||||||||||||||||||||||||||
Tax Class | GST-18 | ||||||||||||||||||||||||||||||||||||||
Description |
|
Write Your Own Review
* required field
No sellers found for this product.
