RC SURGE BLOCK 110 240 VAC EasyPact TVS
In stock
SKU
LAERCU
Regular Price
₹ 985
Special Price
₹ 837
15% Off
( Prices are all exclusive of taxes )EasyPact TVS - suppressor module - RC circuit - 110…240 V
CHECK DELIVERY TIME & COD AVAILABILITY
EasyPact TVS suppressor module for coil protection of contactors LC1E06 to LC1E95. To be used for 110-240V AC control circuit voltage, it provides RC protection limiting the transient voltage to 3 Uc max. Clip-on mounting on the front of the contactor breaker, connection to the coil screw terminals. It provides IP 20 conforming to IEC 60529 protection degree. Green Premium compliant (RoHS/REACh).
Product Name | RC SURGE BLOCK 110 240 VAC EasyPact TVS |
---|---|
Range Name | Easypact TVS |
Tax Class | GST-18 |
Write Your Own Review
No sellers found for this product.