Share

Limit and Pressure Switch,PRESSURE SWITCH 400 BAR 24V 4-20MA 1 PNP DISPLAY 1/4-18NPT FEMALE M12

In stock
SKU
XMLR400M1P26
Regular Price ₹ 70,539 Special Price ₹ 54,315
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

PRESSURE SWITCH 400 BAR 24V 4-20MA 1 PNP DISPLAY 1/4-18NPT FEMALE M12
More Information
Product Name Limit and Pressure Switch,PRESSURE SWITCH 400 BAR 24V 4-20MA 1 PNP DISPLAY 1/4-18NPT FEMALE M12
specification test testtttttt
Range Name Limit and Pressure Switch
Tax Class GST-18
Description PRESSURE SWITCH 400 BAR 24V 4-20MA 1 PNP DISPLAY 1/4-18NPT FEMALE M12
Write Your Own Review
You're reviewing:Limit and Pressure Switch,PRESSURE SWITCH 400 BAR 24V 4-20MA 1 PNP DISPLAY 1/4-18NPT FEMALE M12
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!