Limit and Pressure Switch,PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V DISPLAY G1/4A FEMALE M12 CON

In stock
SKU
XMLR010G0T75
Regular Price ₹ 30,951 Special Price ₹ 23,832
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V DISPLAY G1/4A FEMALE M12 CON
More Information
Product Name Limit and Pressure Switch,PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V DISPLAY G1/4A FEMALE M12 CON
specification test testtttttt
Range Name Limit and Pressure Switch
Tax Class GST-18
Description PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V DISPLAY G1/4A FEMALE M12 CON
Write Your Own Review
You're reviewing:Limit and Pressure Switch,PRESSURE TRANSMITTER 10 BAR 24V DC 0-10V DISPLAY G1/4A FEMALE M12 CON
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite