Limit and Pressure Switch,PRESSURE TRANSMITTER 16BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR

In stock
SKU
XMLP016BD790
Regular Price ₹ 11,363 Special Price ₹ 8,750
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

PRESSURE TRANSMITTER 16BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
More Information
Product Name Limit and Pressure Switch,PRESSURE TRANSMITTER 16BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
specification test testtttttt
Range Name Limit and Pressure Switch
Tax Class GST-18
Description PRESSURE TRANSMITTER 16BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
Write Your Own Review
You're reviewing:Limit and Pressure Switch,PRESSURE TRANSMITTER 16BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
Your Rating

* Required Field


No sellers found for this product.
Search engine powered by ElasticSuite