Share

Limit and Pressure Switch,PRESSURE TRANSMITTER 250BAR 0-10V G1/4A MALE M12 CONNECTOR

In stock
SKU
XMLP250BD72
Regular Price ₹ 14,739 Special Price ₹ 11,349
23% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

PRESSURE TRANSMITTER 250BAR 0-10V G1/4A MALE M12 CONNECTOR
More Information
Product Name Limit and Pressure Switch,PRESSURE TRANSMITTER 250BAR 0-10V G1/4A MALE M12 CONNECTOR
specification test testtttttt
Range Name Limit and Pressure Switch
Tax Class GST-18
Description PRESSURE TRANSMITTER 250BAR 0-10V G1/4A MALE M12 CONNECTOR
Write Your Own Review
You're reviewing:Limit and Pressure Switch,PRESSURE TRANSMITTER 250BAR 0-10V G1/4A MALE M12 CONNECTOR
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!