Share

Limit and Pressure Switch,PRESSURE TRANSMITTER 60BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR

In stock
SKU
XMLP060BD790
Regular Price ₹ 10,328 Special Price ₹ 7,953
23% Off
CHECK DELIVERY TIME & COD AVAILABILITY

PRESSURE TRANSMITTER 60BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
More Information
Product Name Limit and Pressure Switch,PRESSURE TRANSMITTER 60BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
specification test testtttttt
Range Name Limit and Pressure Switch
Tax Class GST-18
Vendor ID No
Description PRESSURE TRANSMITTER 60BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
Write Your Own Review
You're reviewing:Limit and Pressure Switch,PRESSURE TRANSMITTER 60BAR 0-10V DC 7 16 20UNF 2B FEMALE M12 CONNECTOR
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!