Share

Livia - 10A Bell Push switch, with indicator, 2 Mod

In stock
SKU
P1086
Regular Price ₹ 264 Special Price ₹ 119
55% Off
CHECK DELIVERY TIME & COD AVAILABILITY

Switch to the extra-ordinary with Livia range of switches and accessories ! LIVIA is a name originates from the latin word Olive which is symbol of peace. LIVIA represents life which is stylish, enjoyable and peaceful. A visual delight with high functionality, wide and complete range and well crafted for a tasteful interior. Sleek, Stylish, Easy to Clean & Completely Safe and Reliable - Livia is the perfect solution - be it your home, your office, your hotel, your hospital or any other installation

High Durability: Copper bridge and silver inlay contacts ensure longer life. Brass terminals & round-tip screws provide efficient electrical contacts
Safe & Secure: Built-in spark shield for added safety. Switches X rated for suitability for inductive loads
Stylish Looks - Soft white texture with glossy finish
Reliable - High grade heat-resistant polycarbonate and long lasting laser marking

Write Your Own Review
You're reviewing:Livia - 10A Bell Push switch, with indicator, 2 Mod
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!