Share

Livia-20A 1 way Switch

Out of stock
SKU
Livia-20A 1 way Switch
Regular Price ₹ 287 Special Price ₹ 129
55% Off ( Prices are all exclusive of taxes )
CHECK DELIVERY TIME & COD AVAILABILITY

More Information
Product Name Livia-20A 1 way Switch
Range Name Livia AB
Category Switches
Tax Class None
Color Dark Grey
Current Rating 20A
No of Modules 1 Mod
No of Ways 1 Way
Write Your Own Review
You're reviewing:Livia-20A 1 way Switch
Your Rating

* required field


No sellers found for this product.
 
X
 
X
 
X
 
X
Hello World!